IESNA:LM-63-2002
[TEST]P954628
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-827-U-SLR
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]62704
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
8622.3 9272.5 9970.6 10672 11209.7 11538.9 11739.1 11851.6 11975.7 12119.6
12304.9 12556.3 12895.5 13295.8 13782.2 14601.1 15838.5 17479.6 19506.1 22040.6
25362.5 29175.7 33235.4 36927.8 39159.5 38026.3 35758.2 32719.2 29068.1 24717.3
19213.3 13727.6 8984.6 5222.7 2297.9 711.4 0
8622.3 9201.4 9813.5 10412.7 10881.8 11178.6 11363.6 11470.8 11579.9 11715.3
11908.5 12178.5 12530.2 12934.2 13436.1 14159.7 15195.3 16551.2 18253.8 20278
22705.3 25254.9 27515.4 29117.4 29517.8 27832 25446.8 22608.3 19511.1 16153.5
12304.5 8612.1 5548.6 3211.4 1444.6 473.1 0
8622.3 9130.2 9656.3 10153.6 10553.9 10818.6 10988 11089.9 11183.9 11310.6
11512.4 11800.3 12165.2 12572.9 13089.7 13718.3 14552.1 15622.8 17001.5 18515.2
20047.8 21334.2 21795.7 21307 19875.7 17637.7 15135.4 12497.4 9954.1 7590
5395.7 3496.6 2112.6 1200.4 591.6 234.9 0
8622.3 9054.4 9499.5 9914 10237.3 10460 10598.9 10665.4 10717.4 10787.5
10914.6 11113.1 11370.2 11638.5 11944.2 12286.7 12721.4 13290.2 14038.6 14836
15575.8 16056.2 15950.3 15205.2 13818.6 11943.6 10030.5 8156.5 6422.1 4909.7
3563.4 2414.7 1555.7 956.9 511.5 212.1 0
8622.3 8979 9343 9674.5 9921 10101.3 10209.8 10240.9 10250.9 10264.1
10316.4 10425.6 10575.1 10704.1 10798.8 10855 10890.4 10957.6 11075.7 11156.8
11103.8 10777.9 10104.6 9103.7 7761.4 6249.4 4925.9 3815.5 2890.1 2229.4
1731.1 1332.7 999.2 714 431.8 189.3 0
8622.3 8902.9 9185.1 9441.2 9637.8 9767.1 9825 9794.3 9709.6 9605.7
9503.1 9434.6 9402.5 9362.8 9288 9160 8983.6 8801.7 8632.6 8493
8340.8 8083.7 7657.5 7056.7 6276.5 5342.8 4502.7 3695.4 2924.5 2332.9
1825.1 1396.6 1025.7 718.6 429.5 186.9 0
8622.3 8826.8 9027.6 9208 9354.2 9433 9440.2 9347.6 9168.3 8947.2
8690.2 8443.7 8229.3 8020.8 7778 7465 7077.2 6646.4 6189.8 5829.2
5577.7 5389.8 5210.5 5009.3 4791.6 4436.2 4079.6 3575 2958.6 2436.8
1919 1460.8 1052.2 723.9 426.8 184.6 0
8622.3 8754 8880.4 9002.5 9111.4 9158 9121.9 8964.8 8693.8 8375.8
8020.8 7696.2 7424.9 7191 6961.1 6690.4 6367.5 6011.2 5632.6 5333.2
5134.4 5003.3 4908.4 4795.9 4623.8 4324.7 4027 3604.4 3094.9 2630
2135.4 1670.9 1230.2 855 522.8 223.7 0
8622.3 8681.2 8733.2 8797 8867.8 8883.1 8803.7 8582 8219.3 7804.4
7351.8 6948.8 6620.6 6360.9 6144.2 5915.9 5657.8 5375.9 5075.5 4837.2
4691 4617.2 4606.3 4582.5 4456.1 4213.6 3974.3 3633.6 3230.9 2822.9
2351.8 1881 1407.8 986 618.7 263 0
8622.3 8610.8 8594.2 8607.5 8633.9 8637.2 8531.4 8261.7 7846.5 7379.9
6916.7 6552.8 6288.1 6092.9 5920.8 5720.7 5480.8 5212.8 4910 4623.8
4410.4 4294.6 4306.2 4317.8 4281.4 4192.1 3977 3626.3 3230.9 2855.4
2501.3 2127.5 1702.3 1237.4 805.7 340.8 0
8622.3 8532.3 8456.9 8429.8 8443 8459.6 8389.1 8174 7823.3 7425.3
7039.2 6701.7 6404.9 6144.8 5899.3 5641.9 5360 5060.6 4762.8 4497.1
4263.2 4088.8 3996.2 3940.6 3888.3 3827.4 3699.1 3470.1 3179.6 2856
2488.8 2120.8 1701.3 1251.3 823.9 364 0
8622.3 8468.8 8337.1 8270.3 8274.9 8321.9 8323.2 8198.2 7935.8 7591.7
7231.1 6887 6551.8 6231.8 5923.1 5615.4 5300.1 4981.2 4685.4 4432.3
4205.6 4031.9 3906.2 3809.6 3718.6 3615 3473.4 3282.2 3045.9 2764.4
2418.3 2064.3 1654 1228.2 799 354 0
8622.3 8405.6 8217 8111.2 8106.9 8184.9 8257.7 8222 8048.3 7758.1
7423 7072.2 6699.4 6318.9 5947.3 5589 5240.2 4901.8 4608.3 4367.4
4148.4 3975.3 3816.5 3678.6 3548.5 3402.9 3247.4 3094.2 2912.3 2672.7
2347.5 2007.7 1606.3 1205 774.2 344.1 0
8622.3 8348.4 8116.4 7978.8 7974.5 8096.9 8269.6 8366.3 8298.8 8044
7680 7283.7 6874.7 6458.8 6054.2 5665.7 5295.5 4946.8 4646 4403.2
4204 4059.1 3935.3 3806.3 3660.7 3474.1 3274.9 3085.6 2882.5 2629.1
2305.8 1965.3 1570.9 1179.9 746.1 338.8 0
8622.3 8291.5 8016.2 7846.5 7842.2 8009.6 8281.5 8510.5 8549.5 8330.5
7937.4 7494.8 7050.1 6599.1 6160.7 5742.2 5350.7 4992.1 4684.4 4438.6
4259.9 4142.4 4053.8 3934 3772.5 3545.2 3302 3077 2852.7 2585.7
2263.8 1923 1535.2 1154.7 718 333.5 0
8622.3 8241.5 7927.5 7735 7722.1 7915 8257.1 8587.3 8710 8539.3
8142.9 7659.5 7186.7 6730.1 6290.4 5871.5 5475.8 5110.5 4796.9 4548.7
4363.8 4237.7 4156.3 4054.4 3910.8 3706.3 3474.7 3236.5 2993 2696.2
2345.8 1989.8 1590.8 1150.1 694.2 332.5 0
8622.3 8191.6 7838.9 7623.1 7601.6 7821 8232.6 8663.7 8870.5 8748.1
8348.4 7824.3 7323.7 6861.5 6420.4 6001.2 5600.9 5229.3 4909.4 4658.6
4467.3 4332.7 4258.9 4174.9 4049.1 3867.8 3647.8 3396.3 3133.3 2806.4
2427.9 2056.3 1646.1 1145.5 670 331.5 0
8622.3 8141.3 7758.5 7524.5 7490.8 7706.2 8133 8583.3 8833.4 8770.6
8425.1 7909.7 7393.2 6938.6 6513.1 6115.7 5732.6 5371.6 5056.9 4804.2
4597.7 4454.1 4365.4 4280.1 4156 3982 3757 3499.9 3222.6 2887.1
2501 2119.2 1699 1126.9 618.7 292.5 0
8622.3 8091.3 7677.7 7426.3 7379.9 7591.7 8033.4 8503.2 8796 8792.7
8501.6 7995.4 7462.7 7016 6605.7 6230.2 5864.6 5513.9 5204.5 4949.7
4728.1 4575.9 4471.6 4385.6 4263.2 4096.1 3866.2 3603.1 3312 2967.9
2574.1 2182.1 1751.9 1108.4 567.4 253.1 0
8622.3 8052.6 7615.8 7352.5 7291.9 7479.2 7873.3 8291.1 8553.5 8561.1
8311.7 7860 7359.8 6921.4 6538.2 6199.1 5872.2 5551.9 5259.1 5012.6
4808.8 4671.5 4572.9 4487.9 4365.8 4190.1 3948.9 3674.6 3376.5 3031.1
2631.7 2242.6 1797.9 1206.3 659.1 291.5 0
8622.3 8013.5 7553.6 7279 7203.6 7366.7 7713.1 8079.1 8311.3 8329.5
8122.1 7725 7256.5 6826.4 6471.1 6168 5879.5 5590 5313.7 5075.5
4889.5 4767.1 4674.5 4589.8 4468.3 4284 4031.6 3746.1 3441 3094.2
2689.3 2302.8 1843.6 1304.3 751.1 330.2 0
8622.3 7982.1 7510.3 7227.4 7146 7292.3 7600 7912.3 8106.9 8119.1
7934.8 7579.8 7152.6 6743.4 6394.3 6097.5 5819.6 5539.3 5268 5043.7
4887.5 4784.3 4698.3 4613.9 4494.8 4309.5 4057.7 3771.5 3465.5 3123.4
2719.7 2331.3 1881.3 1368.5 830.5 362.3 0
8622.3 7950.7 7467 7175.8 7087.8 7217.8 7486.8 7745.5 7902.7 7908.3
7748.2 7434.5 7048.1 6660.3 6317.9 6026.7 5759.7 5489 5222.7 5011.9
4886.2 4801.5 4722.1 4638.1 4521.3 4335 4083.5 3796.7 3490 3152.5
2750.1 2359.7 1919 1432.6 909.9 394.4 0
8622.3 7926.2 7436.2 7140.4 7054.4 7180.4 7434.9 7668.8 7804.4 7804.8
7658.2 7374.3 7017.3 6640.1 6287.1 5970.8 5678.3 5388.1 5107.2 4909.4
4804.2 4734.7 4663.9 4579.2 4463.7 4283 4033.6 3750.7 3452.6 3121.4
2734.9 2338.6 1909.8 1428.7 903.3 386.5 0
8622.3 7901.7 7405.4 7105.3 7021 7143.4 7383.3 7591.7 7705.8 7700.9
7568.5 7313.8 6986.2 6619.9 6256.7 5915.2 5597.6 5287.2 4992.1 4806.8
4722.1 4667.8 4605.6 4520.3 4406.5 4231.1 3983.6 3705 3415.2 3090.3
2719.7 2316.7 1900.8 1424.4 896.6 377.8 0
8622.3 7879.2 7381.9 7084.1 7003.1 7128.2 7363.4 7566.6 7674.4 7666.1
7535.8 7298.9 6986.2 6622.6 6250 5885.8 5542.6 5207.5 4898.5 4720.1
4642 4596 4542.8 4458.1 4342.3 4163.6 3918.1 3644.1 3357 3034.7
2673.1 2269.7 1837.6 1371.1 855 356.7 0
8622.3 7856.4 7358.4 7063.3 6985.2 7112.9 7343.5 7541.1 7643 7631.4
7503.4 7284 6986.2 6625.6 6243.4 5856.3 5488.4 5127.7 4804.8 4633.8
4562 4524.6 4479.9 4395.5 4278.1 4096.1 3852.9 3583.3 3298.7 2979.4
2626.4 2222.8 1774.1 1317.5 813.3 334.8 0
8622.3 7828.3 7335.3 7047.4 6977.9 7110.3 7341.9 7537.1 7633.1 7616.5
7484.2 7279 6991.2 6630.5 6240.1 5839.8 5456 5075.5 4744.6 4575.9
4506.4 4473.3 4433.6 4347.6 4228.5 4036.6 3801.6 3536.9 3245.8 2928.2
2577.4 2183.7 1700.6 1270.5 770.9 314.3 0
8622.3 7856.4 7358.4 7063.3 6985.2 7112.9 7343.5 7541.1 7643 7631.4
7503.4 7284 6986.2 6625.6 6243.4 5856.3 5488.4 5127.7 4804.8 4633.8
4562 4524.6 4479.9 4395.5 4278.1 4096.1 3852.9 3583.3 3298.7 2979.4
2626.4 2222.8 1774.1 1317.5 813.3 334.8 0
8622.3 7879.2 7381.9 7084.1 7003.1 7128.2 7363.4 7566.6 7674.4 7666.1
7535.8 7298.9 6986.2 6622.6 6250 5885.8 5542.6 5207.5 4898.5 4720.1
4642 4596 4542.8 4458.1 4342.3 4163.6 3918.1 3644.1 3357 3034.7
2673.1 2269.7 1837.6 1371.1 855 356.7 0
8622.3 7901.7 7405.4 7105.3 7021 7143.4 7383.3 7591.7 7705.8 7700.9
7568.5 7313.8 6986.2 6619.9 6256.7 5915.2 5597.6 5287.2 4992.1 4806.8
4722.1 4667.8 4605.6 4520.3 4406.5 4231.1 3983.6 3705 3415.2 3090.3
2719.7 2316.7 1900.8 1424.4 896.6 377.8 0
8622.3 7926.2 7436.2 7140.4 7054.4 7180.4 7434.9 7668.8 7804.4 7804.8
7658.2 7374.3 7017.3 6640.1 6287.1 5970.8 5678.3 5388.1 5107.2 4909.4
4804.2 4734.7 4663.9 4579.2 4463.7 4283 4033.6 3750.7 3452.6 3121.4
2734.9 2338.6 1909.8 1428.7 903.3 386.5 0
8622.3 7950.7 7467 7175.8 7087.8 7217.8 7486.8 7745.5 7902.7 7908.3
7748.2 7434.5 7048.1 6660.3 6317.9 6026.7 5759.7 5489 5222.7 5011.9
4886.2 4801.5 4722.1 4638.1 4521.3 4335 4083.5 3796.7 3490 3152.5
2750.1 2359.7 1919 1432.6 909.9 394.4 0
8622.3 7982.1 7510.3 7227.4 7146 7292.3 7600 7912.3 8106.9 8119.1
7934.8 7579.8 7152.6 6743.4 6394.3 6097.5 5819.6 5539.3 5268 5043.7
4887.5 4784.3 4698.3 4613.9 4494.8 4309.5 4057.7 3771.5 3465.5 3123.4
2719.7 2331.3 1881.3 1368.5 830.5 362.3 0
8622.3 8013.5 7553.6 7279 7203.6 7366.7 7713.1 8079.1 8311.3 8329.5
8122.1 7725 7256.5 6826.4 6471.1 6168 5879.5 5590 5313.7 5075.5
4889.5 4767.1 4674.5 4589.8 4468.3 4284 4031.6 3746.1 3441 3094.2
2689.3 2302.8 1843.6 1304.3 751.1 330.2 0
8622.3 8052.6 7615.8 7352.5 7291.9 7479.2 7873.3 8291.1 8553.5 8561.1
8311.7 7860 7359.8 6921.4 6538.2 6199.1 5872.2 5551.9 5259.1 5012.6
4808.8 4671.5 4572.9 4487.9 4365.8 4190.1 3948.9 3674.6 3376.5 3031.1
2631.7 2242.6 1797.9 1206.3 659.1 291.5 0
8622.3 8091.3 7677.7 7426.3 7379.9 7591.7 8033.4 8503.2 8796 8792.7
8501.6 7995.4 7462.7 7016 6605.7 6230.2 5864.6 5513.9 5204.5 4949.7
4728.1 4575.9 4471.6 4385.6 4263.2 4096.1 3866.2 3603.1 3312 2967.9
2574.1 2182.1 1751.9 1108.4 567.4 253.1 0
8622.3 8141.3 7758.5 7524.5 7490.8 7706.2 8133 8583.3 8833.4 8770.6
8425.1 7909.7 7393.2 6938.6 6513.1 6115.7 5732.6 5371.6 5056.9 4804.2
4597.7 4454.1 4365.4 4280.1 4156 3982 3757 3499.9 3222.6 2887.1
2501 2119.2 1699 1126.9 618.7 292.5 0
8622.3 8191.6 7838.9 7623.1 7601.6 7821 8232.6 8663.7 8870.5 8748.1
8348.4 7824.3 7323.7 6861.5 6420.4 6001.2 5600.9 5229.3 4909.4 4658.6
4467.3 4332.7 4258.9 4174.9 4049.1 3867.8 3647.8 3396.3 3133.3 2806.4
2427.9 2056.3 1646.1 1145.5 670 331.5 0
8622.3 8241.5 7927.5 7735 7722.1 7915 8257.1 8587.3 8710 8539.3
8142.9 7659.5 7186.7 6730.1 6290.4 5871.5 5475.8 5110.5 4796.9 4548.7
4363.8 4237.7 4156.3 4054.4 3910.8 3706.3 3474.7 3236.5 2993 2696.2
2345.8 1989.8 1590.8 1150.1 694.2 332.5 0
8622.3 8291.5 8016.2 7846.5 7842.2 8009.6 8281.5 8510.5 8549.5 8330.5
7937.4 7494.8 7050.1 6599.1 6160.7 5742.2 5350.7 4992.1 4684.4 4438.6
4259.9 4142.4 4053.8 3934 3772.5 3545.2 3302 3077 2852.7 2585.7
2263.8 1923 1535.2 1154.7 718 333.5 0
8622.3 8348.4 8116.4 7978.8 7974.5 8096.9 8269.6 8366.3 8298.8 8044
7680 7283.7 6874.7 6458.8 6054.2 5665.7 5295.5 4946.8 4646 4403.2
4204 4059.1 3935.3 3806.3 3660.7 3474.1 3274.9 3085.6 2882.5 2629.1
2305.8 1965.3 1570.9 1179.9 746.1 338.8 0
8622.3 8405.6 8217 8111.2 8106.9 8184.9 8257.7 8222 8048.3 7758.1
7423 7072.2 6699.4 6318.9 5947.3 5589 5240.2 4901.8 4608.3 4367.4
4148.4 3975.3 3816.5 3678.6 3548.5 3402.9 3247.4 3094.2 2912.3 2672.7
2347.5 2007.7 1606.3 1205 774.2 344.1 0
8622.3 8468.8 8337.1 8270.3 8274.9 8321.9 8323.2 8198.2 7935.8 7591.7
7231.1 6887 6551.8 6231.8 5923.1 5615.4 5300.1 4981.2 4685.4 4432.3
4205.6 4031.9 3906.2 3809.6 3718.6 3615 3473.4 3282.2 3045.9 2764.4
2418.3 2064.3 1654 1228.2 799 354 0
8622.3 8532.3 8456.9 8429.8 8443 8459.6 8389.1 8174 7823.3 7425.3
7039.2 6701.7 6404.9 6144.8 5899.3 5641.9 5360 5060.6 4762.8 4497.1
4263.2 4088.8 3996.2 3940.6 3888.3 3827.4 3699.1 3470.1 3179.6 2856
2488.8 2120.8 1701.3 1251.3 823.9 364 0
8622.3 8610.8 8594.2 8607.5 8633.9 8637.2 8531.4 8261.7 7846.5 7379.9
6916.7 6552.8 6288.1 6092.9 5920.8 5720.7 5480.8 5212.8 4910 4623.8
4410.4 4294.6 4306.2 4317.8 4281.4 4192.1 3977 3626.3 3230.9 2855.4
2501.3 2127.5 1702.3 1237.4 805.7 340.8 0
8622.3 8681.2 8733.2 8797 8867.8 8883.1 8803.7 8582 8219.3 7804.4
7351.8 6948.8 6620.6 6360.9 6144.2 5915.9 5657.8 5375.9 5075.5 4837.2
4691 4617.2 4606.3 4582.5 4456.1 4213.6 3974.3 3633.6 3230.9 2822.9
2351.8 1881 1407.8 986 618.7 263 0
8622.3 8754 8880.4 9002.5 9111.4 9158 9121.9 8964.8 8693.8 8375.8
8020.8 7696.2 7424.9 7191 6961.1 6690.4 6367.5 6011.2 5632.6 5333.2
5134.4 5003.3 4908.4 4795.9 4623.8 4324.7 4027 3604.4 3094.9 2630
2135.4 1670.9 1230.2 855 522.8 223.7 0
8622.3 8826.8 9027.6 9208 9354.2 9433 9440.2 9347.6 9168.3 8947.2
8690.2 8443.7 8229.3 8020.8 7778 7465 7077.2 6646.4 6189.8 5829.2
5577.7 5389.8 5210.5 5009.3 4791.6 4436.2 4079.6 3575 2958.6 2436.8
1919 1460.8 1052.2 723.9 426.8 184.6 0
8622.3 8902.9 9185.1 9441.2 9637.8 9767.1 9825 9794.3 9709.6 9605.7
9503.1 9434.6 9402.5 9362.8 9288 9160 8983.6 8801.7 8632.6 8493
8340.8 8083.7 7657.5 7056.7 6276.5 5342.8 4502.7 3695.4 2924.5 2332.9
1825.1 1396.6 1025.7 718.6 429.5 186.9 0
8622.3 8979 9343 9674.5 9921 10101.3 10209.8 10240.9 10250.9 10264.1
10316.4 10425.6 10575.1 10704.1 10798.8 10855 10890.4 10957.6 11075.7 11156.8
11103.8 10777.9 10104.6 9103.7 7761.4 6249.4 4925.9 3815.5 2890.1 2229.4
1731.1 1332.7 999.2 714 431.8 189.3 0
8622.3 9054.4 9499.5 9914 10237.3 10460 10598.9 10665.4 10717.4 10787.5
10914.6 11113.1 11370.2 11638.5 11944.2 12286.7 12721.4 13290.2 14038.6 14836
15575.8 16056.2 15950.3 15205.2 13818.6 11943.6 10030.5 8156.5 6422.1 4909.7
3563.4 2414.7 1555.7 956.9 511.5 212.1 0
8622.3 9130.2 9656.3 10153.6 10553.9 10818.6 10988 11089.9 11183.9 11310.6
11512.4 11800.3 12165.2 12572.9 13089.7 13718.3 14552.1 15622.8 17001.5 18515.2
20047.8 21334.2 21795.7 21307 19875.7 17637.7 15135.4 12497.4 9954.1 7590
5395.7 3496.6 2112.6 1200.4 591.6 234.9 0
8622.3 9201.4 9813.5 10412.7 10881.8 11178.6 11363.6 11470.8 11579.9 11715.3
11908.5 12178.5 12530.2 12934.2 13436.1 14159.7 15195.3 16551.2 18253.8 20278
22705.3 25254.9 27515.4 29117.4 29517.8 27832 25446.8 22608.3 19511.1 16153.5
12304.5 8612.1 5548.6 3211.4 1444.6 473.1 0
8622.3 9272.5 9970.6 10672 11209.7 11538.9 11739.1 11851.6 11975.7 12119.6
12304.9 12556.3 12895.5 13295.8 13782.2 14601.1 15838.5 17479.6 19506.1 22040.6
25362.5 29175.7 33235.4 36927.8 39159.5 38026.3 35758.2 32719.2 29068.1 24717.3
19213.3 13727.6 8984.6 5222.7 2297.9 711.4 0
8622.3 9307.6 10093.4 10871.9 11445.9 11795 11960.1 12000.8 12027.6 12051.4
12089.8 12171.9 12322.1 12510.7 12821.3 13470.8 14609.3 16260 18410.6 20974.9
24045.9 27581.6 31660.5 36070.2 40491.6 41666.2 39174.4 35968.3 32602.1 28772.7
23410.7 17645.7 12281 7476.2 3493.9 1113.4 0
8622.3 9343 10216.4 11071.4 11682.2 12050.8 12180.8 12150 12079.9 11983.3
11874.7 11787.1 11749 11725.9 11860.8 12340.6 13380.2 15040.5 17314.8 19908.8
22729.8 25987.8 30085.5 35212.3 41824 45306 42590.6 39217.4 36136.4 32828.4
27608 21564.1 15577.1 9730.1 4690 1515.4 0
8622.3 9392.9 10338.2 11251.1 11892.9 12241.3 12300.2 12152.3 11922.7 11657.7
11380.4 11132.3 10943 10814 10910.6 11477 12738 14670.6 17151.7 19875.7
22735.4 25826.7 29457.2 33952 40259 45129.6 43266.5 39534.4 36278 32930.3
27984.9 22103.4 16247.5 10478.8 5326.9 1870.7 0
8622.3 9442.9 10460.3 11430.7 12103.7 12431.3 12420 12154.3 11765.6 11332.1
10886.1 10477.8 10137 9902.1 9960.7 10613.5 12095.8 14300.6 16988.3 19842.6
22741 25665.2 28828.9 32692.1 38694 44953 43942.2 39851 36420 33031.9
28361.7 22642.7 16917.8 11227.9 5963.8 2226.1 0
8622.3 9472.7 10526.5 11538.9 12231.4 12523.9 12423.3 12020.3 11469.8 10897
10357.7 9892.2 9526.9 9328.7 9562.3 10587.7 12549 15289.3 18572.1 22127.6
25685.7 29182.6 32743.7 36644.9 42434.8 48379.7 48297 44388.5 40477.7 36206.5
30831.6 24520.4 18335.9 12204 6765.9 2627.1 0
8622.3 9502.4 10592.6 11647.1 12358.5 12616.5 12426.6 11886.3 11174 10461.9
9829.3 9306.6 8916.8 8755.3 9164.3 10561.9 13002.3 16277.9 20156.3 24411.9
28630.4 32700 36658.2 40597.8 46175.5 51806.8 52652.2 48925.7 44535.1 39381.2
33301.6 26398.1 19753.3 13180 7567.5 3028.1 0
8622.3 9517.3 10632.7 11705.7 12415.4 12647.6 12393.5 11763.6 10958.6 10192.6
9546.1 9028 8658.4 8552.5 9117 10778.3 13528.4 17234.8 21728.6 26713.7
31668.7 36459.3 41139.7 45673.9 51610.3 56977.6 57666.1 53961.1 48868.4 42626.7
35586.2 28018.3 20604.3 13535 7769 3045.3 0
8622.3 9532.2 10673 11763.9 12472 12678.7 12360.5 11640.5 10743.2 9923.3
9263.6 8749.7 8400 8349.4 9069.7 10994.6 14054.5 18191.6 23301.2 29015.2
34707.1 40218.3 45621.3 50749.7 57045.1 62148 62679.7 58996.5 53201.4 45871.8
37870.8 29638.9 21454.9 13889.7 7970.5 3062.2 0
8622.3 9525.6 10703.5 11792 12493.5 12682.1 12321.4 11553.8 10610.8 9777.1
9125.3 8619 8278.2 8261.7 9062.4 11107.1 14316.5 18753.4 24255.7 30366.8
36544 42420.2 48240.1 53997.2 60554.9 65392.1 65441.8 61160.4 54404.1 45993.5
37258.7 28586.7 19762.6 12559.6 6905.2 2570.8 0
8622.3 9532.2 10673 11763.9 12472 12678.7 12360.5 11640.5 10743.2 9923.3
9263.6 8749.7 8400 8349.4 9069.7 10994.6 14054.5 18191.6 23301.2 29015.2
34707.1 40218.3 45621.3 50749.7 57045.1 62148 62679.7 58996.5 53201.4 45871.8
37870.8 29638.9 21454.9 13889.7 7970.5 3062.2 0
8622.3 9517.3 10632.7 11705.7 12415.4 12647.6 12393.5 11763.6 10958.6 10192.6
9546.1 9028 8658.4 8552.5 9117 10778.3 13528.4 17234.8 21728.6 26713.7
31668.7 36459.3 41139.7 45673.9 51610.3 56977.6 57666.1 53961.1 48868.4 42626.7
35586.2 28018.3 20604.3 13535 7769 3045.3 0
8622.3 9502.4 10592.6 11647.1 12358.5 12616.5 12426.6 11886.3 11174 10461.9
9829.3 9306.6 8916.8 8755.3 9164.3 10561.9 13002.3 16277.9 20156.3 24411.9
28630.4 32700 36658.2 40597.8 46175.5 51806.8 52652.2 48925.7 44535.1 39381.2
33301.6 26398.1 19753.3 13180 7567.5 3028.1 0
8622.3 9472.7 10526.5 11538.9 12231.4 12523.9 12423.3 12020.3 11469.8 10897
10357.7 9892.2 9526.9 9328.7 9562.3 10587.7 12549 15289.3 18572.1 22127.6
25685.7 29182.6 32743.7 36644.9 42434.8 48379.7 48297 44388.5 40477.7 36206.5
30831.6 24520.4 18335.9 12204 6765.9 2627.1 0
8622.3 9442.9 10460.3 11430.7 12103.7 12431.3 12420 12154.3 11765.6 11332.1
10886.1 10477.8 10137 9902.1 9960.7 10613.5 12095.8 14300.6 16988.3 19842.6
22741 25665.2 28828.9 32692.1 38694 44953 43942.2 39851 36420 33031.9
28361.7 22642.7 16917.8 11227.9 5963.8 2226.1 0
8622.3 9392.9 10338.2 11251.1 11892.9 12241.3 12300.2 12152.3 11922.7 11657.7
11380.4 11132.3 10943 10814 10910.6 11477 12738 14670.6 17151.7 19875.7
22735.4 25826.7 29457.2 33952 40259 45129.6 43266.5 39534.4 36278 32930.3
27984.9 22103.4 16247.5 10478.8 5326.9 1870.7 0
8622.3 9343 10216.4 11071.4 11682.2 12050.8 12180.8 12150 12079.9 11983.3
11874.7 11787.1 11749 11725.9 11860.8 12340.6 13380.2 15040.5 17314.8 19908.8
22729.8 25987.8 30085.5 35212.3 41824 45306 42590.6 39217.4 36136.4 32828.4
27608 21564.1 15577.1 9730.1 4690 1515.4 0
8622.3 9307.6 10093.4 10871.9 11445.9 11795 11960.1 12000.8 12027.6 12051.4
12089.8 12171.9 12322.1 12510.7 12821.3 13470.8 14609.3 16260 18410.6 20974.9
24045.9 27581.6 31660.5 36070.2 40491.6 41666.2 39174.4 35968.3 32602.1 28772.7
23410.7 17645.7 12281 7476.2 3493.9 1113.4 0
8622.3 9272.5 9970.6 10672 11209.7 11538.9 11739.1 11851.6 11975.7 12119.6
12304.9 12556.3 12895.5 13295.8 13782.2 14601.1 15838.5 17479.6 19506.1 22040.6
25362.5 29175.7 33235.4 36927.8 39159.5 38026.3 35758.2 32719.2 29068.1 24717.3
19213.3 13727.6 8984.6 5222.7 2297.9 711.4 0
